Lighting management BUS/SCS system room controllers048868
Product Features
RJ 45 doubler
Main Features
- Connection:
- to the detector by cord or RJ 45 cable or BUS/SCS cable BUS/SCS to be fitted with RJ 45 connector Cat.No 0488 72
- to the BUS/SCS directly by cord or cable to be fitted with RJ 45 / BUS/SCS connector Cat.No 0488 72
- Configuration with controls and detectors:
- intuitive by default - Plug n’ go mode
- product customisation by touch support or by mobile configurator Cat.No 0882 30 (p. 42) (via detectors) - Push n’ learn mode
- via programming software Cat.No 0488 80
- Install on false ceiling via cable ducting
- Allows the number of controller inputs to be doubled